Himalaya Power Modules

Himalaya power modules integrate most of the components needed for a power supply—synchronous switching regulator IC, inductor, resistors, and capacitors—into a single, compact package. The result is an efficient and compact fully integrated solution that complies with EMI requirements and makes power-supply design as easy as possible. Designers can migrate, as needed, between module and IC to tradeoff cost, size, and ease of use.

The high-efficiency, low-profile, wide input voltage, step-down DC-DC power modules are available in a highly integrated system-in-package (SiP) or ultra-small micro system level IC (uSLIC™) package. These ready-made, reliable, easy-to-use modules save PCB space and reduce design time for popular 5V, 12V, 24V, 36V, 48V, and 60V voltage rails.

Himalaya power modules enable quick time to market with industry-standard manufacturing and reflow processes. Himalaya uSLIC power modules leverage advanced packaging technology to shrink the power supply solution size by 2.25 times. A select group of Himalaya power modules are certified with compliance to the CISPR 22 electromagnetic interference (EMI) standard to help improve the first-time success rate for EMI certification of your end products.




Himalaya Power Modules Development Boards


Evaluation Kit for the MAXM17624 3.3V Output-Voltage Application

MAXM17624EVKIT

The MAXM17624 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM17624 high frequency, high-efficiency, synchronous step-down DC-DC power module.

Learn more ›

Evaluation Kit for 2.9V to 5.5V, 1A uSLIC Power Module for 1.5V Output

MAXM17623EVKIT

Integrated power solution provides 1.5V from an input range of 2.9V to 5.5V with up to 1A of current.

Learn more ›

Evaluation Kit for 4.5V to 42V, 300mA uSLIC Power Module for 3.3V Output

MAXM15462EVKIT

Integrated power solution providing 3.3V from a wide input range of 4.5V to 42V with up to 300mA of current.

Learn more ›

4V to 42V, 100mA, Compact Step-Down Power Module

MAXM17532

The MAXM17532 is a step-down DC-DC power module built in a compact uSLICTM package. The MAXM17532 integrates a controller, MOSFETs, an inductor, as well as the compensation components. The device operates from an input voltage of 4.0V to 42V, supports an adjustable output voltage from 0.9V to 5.5V, and supplies up to 100mA of load current. The high level of integration significantly reduces design complexity, manufacturing risks and offers a true “plug and play” power supply solution, hence reducing the time-to-market.

Evaluation Kit for 4V to 42V, 100mA uSLIC Power Module for 5V Output

MAXM17532EVKIT

Integrated power solution providing 5V from a wide input range of 10V to 42V with up to 100mA of current.

Learn more ›

Evaluation Kit for the MAXM17575 5V Output Application

MAXM17575EVKIT

Integrated power solution providing 5V from a wide input range of 7.5V to 60V with up to 1.5A of current.

Learn more ›

Evaluation Kit for the MAXM17761 5V Output-Voltage Application

MAXM17761EVKIT

Integrated power solution providing 5V from a wide input range of 4.5V to 76V with up to 1A of current.

Learn more ›

Evaluation Kit for the MAXM17574 5V Output Application

MAXM17574EVKIT

Integrated power solution providing 5V from a wide input range of 10V to 60V with up to 3.0A of current.

Learn more ›

Evaluation Kit for the MAXM17503 in a 5V/2.5A Output Application

MAXM17503EVKIT

Integrated power solution providing 5V from a wide input range of 11V to 60V with up to 2.5A of current.

Learn more ›

Evaluation Kit for the MAXM17502 in a 5V/1A Output Application

MAXM17502EVKIT

Provides 5V from a 12V to 60V input and delivers up to 1A at over 84% efficiency.

Learn more ›

Evaluation Kit for MAXM17515 in a 1.5V/5A Output Application

MAXM17515EVKIT

Provides 1.5V from a 2.4V to 5.5V input and delivers up to 1.5A at over 91% efficiency.

Learn more ›

Cryptographic Controller for Embedded Devices Development Platform

MAXQ1061 Evaluation Kit - Evaluates: MAXQ1061

Credit card-sized socketed board allows for communication and power through a 10-pin connector to an optional host adapter.

Learn more ›


Power Modules Design Resources


EE-Sim® Design Tool


Technical Documents

Videos


Himalaya Power Modules Featured Products



4.5V to 42V, 300mA, uSLIC Step-Down Power Module

MAXM15462

0.9V to 5V output with integrated controller, FETs, inductor and compensation in a 2.6mm x 3mm x 1.5mm package

Learn more ›

4.5V to 60V, 3A High-Efficiency, Step-Down Power Module

MAXM17574

0.9V to 15V output with integrated FETs, inductor and compensation in a 9mm x 15mm x 2.92mm SiP package.

Learn more ›

4.5V to 76V, 1A High-Efficiency, Step-Down Power Module

MAXM17761

0.8V to 5V output with integrated FETs , inductor and compensation in a 6.5mm x 10mm x 2.92mm SiP package.

Learn more ›

4.5V to 60V, 1.5A High-Efficiency, Step-Down Power Module

MAXM17575

0.9V to 12V output with integrated FETs, inductor and compensation in a 6.5mm × 10mm × 2.92mm SiP package.

Learn more ›

4V to 42V, 100mA, High-Efficiency, uSLIC Step-Down Power Module

MAXM17532

0.9V to 5.5V output with integrated controller, FETs, inductor and compensation in a 2.6mm x 3mm x 1.5mm uSLIC package.

Learn more ›