Battery Management Solutions

Effective battery management is more important than ever as portable applications extend into more industries. The demand for small, low-cost products with long battery life is increasing. Our industry-leading battery management solutions include battery chargers, fuel gauges, battery monitors, battery selectors, and battery protectors—solutions that reduce cost, save space, and significantly extend the battery life of portable products.

Our fuel gauges monitor remaining battery charge using the proprietary ModelGauge™ algorithm to provide the highest accuracy. SHA-256 authentication helps to prevent battery pack cloning. Our battery charger ICs provide support for USB Type-C devices, meeting all Power Delivery (PD) 3.0 voltage range specifications. Together, our battery chargers and fuel gauges provide the efficiency, accuracy, and protection required to support Li+ battery applications.




Battery Management Development Boards


7µA 1-Cell Fuel Gauge with ModelGauge m5 EZ

MAX17055XEVKIT

Combines coulomb counting and voltage fuel gauging for highest SOC accuracy.

Learn more ›

MAX8971EVKIT Board Photo

Evaluation System for the MAX8971 (Industry's Smallest 1.55A 1-Cell Li+ DC-DC Charger)

MAX77650EVKIT Board Photo

Evaluation Kit for the MAX77650/MAX77651 (Ultra-Low Power PMIC with 3-Output SIMO and Power Path Charger for Small Li+)


Battery Management Design Resources


Design Tools and Software

Application Notes

Videos


USB-C Fundamentals
16:10 June 01, 2020


Battery Management Featured Products


High-Efficiency Buck-Boost Regulator

MAX77801

The MAX77801 is a high-current, high-efficiency buck-boost targeted to mobile applications that use a Li-ion battery or similar chemistries. The MAX77801 utilizes a four-switch H-bridge configuration to support buck and boost operating modes. Buck-boost provides 2.60V to 4.1875V of output voltage range and up to 2A output current.

Learn more ›

Wearable Power Management Solution for Primary Cells

MAX20310

Wearable Power Management for Single-Cell Zinc Air, Silver Oxide, and Alkaline Battery Architectures

Learn more ›

Wearable Charge-Management Solution

MAX14690

Extends Battery Life of Wearable Electronics

Learn more ›

Dual Input, Power Path, 3A Switching Mode Charger

MAX77818

High-performance companion PMIC with ModelGaugeTM m5 fuel gauge technology.

Learn more ›