Communications

Communication ICs simplify design of electronic communication equipment by providing complete building blocks or application specific functions in a single chip. This results in higher reliability designs that require lower power, less space, smaller BOM and faster time to market. Our high-performance communications devices support multiple technologies including wired, powerline, optical, and wireless communications. These highly integrated solutions address critical functions within the telecom, cable, data center, mobile and automotive markets.




Communications Development Boards


698MHz to 3800MHz RF Power Amplifier Linearizer

SC1905

True RFin/RFout solution supports 100MHz BW for modular power amp designs, including 3G, 4G, and 5G cellular infrastructure.

Learn More ›

300MHz–960MHz (G)FSK Transmitter with I2C Interface

MAX41464

Includes Bits-to-RF single-wire MCU for low-cost implementation, up to +16dBm output power to increase short-range transmissions.

Learn More ›

Low-Power DOCSIS 3.1 Programmable-Gain Amplifier

MAX3523

Passes stringent DOCSIS 3.1 specifications. Low 3.5W power dissipation surpasses cable modem/gateway requirements.

Learn More ›

Frequency Synthesizer Shield

MAXREFDES161

Frequency synthesizer generates 23.5MHz to 6GHz microwave radio signals. Level translators connect to +3.3V and +5V microcontrollers.

Learn more ›

Evaluation Kit for Multiband Universal GNSS Receivers

MAX2771EVKIT

Provides multi-constellation/multi-band support with superior RF performance for the highest position accuracy.

Learn More ›

Evaluation Kit for Universal GNSS Receivers

MAX2769CEVKIT

Fully programmable, supports GPS, GLONASS, and Galileo systems in a single chip.

Learn More ›

Evaluation Kit for the MAX44284

MAX44284EVKIT

Demonstrates the high-precision real-time current monitoring of the MAX44284 current-sense amplifier.

Learn more ›

Power Amplifier Biasing through MAX11300 PIXI IC

MAXREFDES39

This design uses a MAX11300 programmable mixed-signal I/O (PIXI™), to bias and monitor a power amplifier for an RF base station.

Learn more ›

SHA-256 Secure Authentication Design

MAXREFDES34 (Alcatraz)

This design implements SHA-256 authentication function using the 1-Wire protocol.

Learn more ›

3.3V and 5V PoE Powered Device

MAXREFDES31 (Pasadena)

This design is an IEEE 802.3af/at compliant. Powered Device (PD). In addition to regulating power received over Ethernet, device can also be powered from a wall adapter.

Learn more ›



Communications Related Videos




MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm