Switches and Multiplexers

We offer the industry's broadest selection of low-on-resistance, high-performance analog switches and multiplexers. Maxim’s switch and mux ICs are designed for general-purpose use as well as specific applications, including applications requiring high-voltage operation (up to 200V).

Application Specific Switches and Multiplexers

Featured




Introduction to the MAX22195 High-Speed, Octal, Industrial Digital Input with Parallel Output
4:50 min
September 2018



Introduction to the MAX20334 Overvoltage and Surge-Protected Dual SPDT Data Line Switch
2:40 min
April 2019



Introduction to the MAX20328 MAX20328A MAX20328B MUX Switches for USB Type-C Audio Adapter Accessories
3:05 min
April 2020