Analog

Analog ICs provide complete analog circuit functions, from the simple to the complex, in a single chip. Analog devices are necessary to interface real-world signals to electronic and digital systems. Our wide selection of analog products include op amps, current sense amps, audio and video amplifiers, data converters, analog filters, analog switches and multiplexers and sensor interface devices. These high-performance analog products include high accuracy, high precision, low noise, low power, and high-voltage options in a variety of package sizes. Our analog devices support a wide variety of applications including industrial, communication, automotive, healthcare and consumer products.




Analog Development Boards


DS3231MZEVKIT Board Photo

Evaluation Kits for the DS3231M or DS3232M (±5ppm, I2C Real-Time Clock)

Heart-Rate and Pulse-Oximetry Monitor

MAXREFDES117

A low power, optical heart-rate module complete with integrated red and IR LEDs, and a power supply.

Learn more ›

Dual-Channel Current Sense Peripheral Module

MAXREFDES77

Interfaces the MAX44285 dual-channel high-side current-sense amplifier to any system that utilizes Pmod™-compatible expansion ports.

Learn more ›

Smart Force Sensor

MAXREFDES82

Operates as Both a Weigh Scale and a Touch Interface with Force Sensing for Industrial Applications.

Learn more ›



Analog Related Videos




Meet the Health Sensor Platform
2:15 November 15, 2016


Heart Rate Monitor Demo
25:30 August 11, 2016


MAX32000
High-Speed Quad Driver with Integrated DACs, Cable-Droop Compensation, Slew-Rate Control, and VHH Fourth-Level Drive

  • Low Power at High-Speed Maximizes Driver Performance
    • 700mW per Channel
    • 2.57Gbps at +1V Programmed
    • 280ps Typical Rise/Fall Times at +2V (20% to 80%)
  • Integrated Functionality Provides Value-Added Features
    • Programmable Double Time Constant Cable-Droop Compensation
    • Digital Slew-Rate Control for EMI Sensitive Applications
    • Adjustable Output Resistance with 360mΩ Resolution

  • MAX31343
    ±5ppm, I2C Real-Time Clock with Integrated MEMS Oscillator

    • Highly Accurate RTC with Integrated MEMS Resonator Completely Manages All Timekeeping Functions
    • 64-Byte RAM for User Data Storage
    • Simple Serial Interface Connects to Most Microcontrollers

    MAX40662
    Quad Transimpedance Amplifier with Input Current Clamp and Multiplexer for LiDAR

    • AEC-Q100
    • Enables ASIL Compliance (FMEDA Available Upon Request)
    • Internal Multiplexer

    MAX40027
    Dual 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs

    • Fast Propagation Delay: 280ps, Typ
    • Low Overdrive Dispersion: 25ps (VOD = 10mV to 1V)
    • Supply Voltage 2.7V to 3.6V

    Title Edition Updated
    Automotive Solutions Guide, 8th ed.
    (PDF, 1.32 MB)
    82014-05-29
    Audio Product Guide
    (PDF, 1.89 MB)
    132014-04-09
    Analog Solutions for Xilinx FPGAs Product Guide
    (PDF, 1.25 MB)
    12014-04-08
    Analog Solutions For Altera Product Guide
    (PDF, 1.94 MB)
    12014-04-08
    Analog Signal Chain Product Guide
    (PDF, 1.33 MB)
    12014-04-08