Military and Aerospace

We have been a high-quality supplier of military and aerospace semiconductor ICs since 1983. As an approved Class M supplier to virtually all the world’s leading military and aerospace OEMs, you will frequently find Maxim on the preferred vendor list. All of our military and aerospace ICs are fabricated in our own facilities on U.S. soil. Additional industry-leading features include:

  • Full compliance to Mil-Std-883, Mil-Prf-38535, and JEDEC standards
  • Operation over the full military temperature range (-55°C to +125°C)
  • Lead (Pb) finish available for every part we sell
  • Ruggedized screening of commercial-off-the-shelf (COTS) ICs for military temperature characterization
  • Continuity of supply to support long program life

Our military and aerospace ICs cover a wide range of temperatures:

Temperature Range Summary
Full military -55°C to +125°C
Automotive -40°C to +125°C
AEC-Q100 Level 2 -40°C to +105°C
Extended industrial -40°C to +85°C
Industrial -20°C to +85°C

Please contact us if you require temperature specifications not shown on the data sheet.

Also See:
Reliability Information
Up-Screening

Obsolescence Mitigation
Our unique Obsolescence Mitigation (OM) program ensures that a future supply of any of our plastic COTS parts are available for long-term programs. We require only 1 year of demand, which helps prevent costly redesign or the need to maintain special inventories of obsolete parts.
Learn more ›

Lead (SnPb) Finish for COTS Parts
Our Lead Finish program supports high- and low-volume applications where tin whiskers are a concern. The pure tin finish is removed and replaced with 63/37 SnPb solder. Lead finish parts are identified with a part number suffix of /GG8 and receive the full Maxim warranty.
Learn more ›

Ruggedized Plastic Parts
Our Ruggedized Plastic Parts program converts virtually any of our plastic parts to military temperature specification through additional burn-in and test. These “super COTS” products ship with a certificate of compliance.
Learn more ›