Ultrasound Imaging


Medical imaging machines send complex signals into the body, then receive and process the signal reflections to develop an image of the internal body organs, blood flow or bone structure.  Our high-performance signal-chain components drive imaging transducers that send and receive imaging signals to produce high-resolution images for improved diagnosis and treatment.



Applications


Ultrasound Imaging Transceiver

By transmitting acoustic energy into the body and receiving and processing the signal reflections, phased-array ultrasound systems can generate images of internal organs and structures, map blood flow and tissue motion, and provide highly accurate blood velocity information.

Historically, the large number of high-performance phased-array transmitters and receivers required to implement these imaging systems resulted in large and expensive cart-based implementations. Recently, advances in integration have empowered system designers to migrate to smaller, lower cost, and more portable imaging solutions with performance approaching that of the larger systems.

The challenge going forward is to continue to drive the integration of these solutions into smaller form factors, while increasing their performance and diagnostic capabilities.

Ultrasound Transceivers, Receivers and AFEs 
Ultrasound Transmitters/Digital Pulsers 
Ultrasound High-Voltage Multiplexers 
Ultrasound Transmit/Receive Switches 
Ultrasound Protected Low-Noise Amplifiers 


Featured Products


Evaluation System for the DS28C40

DS28C40EVKIT

Provides the hardware and software necessary to exercise the features of the DS28C40.

Learn more ›

Infrared-Based Gesture Sensor

MAX25205

Data-acquisition system detects hand swipe and finger rotation gestures.

Learn more ›

Ultra-Low-Power Optical Data Acquisition System for Pulse Oximetry and HR Detection

MAX86170B

Features best-in-class SNR for measuring hydration, muscle, and tissue oxygen saturation at multiple body locations.

Learn more ›

Evaluation Kit for MAX32665/MAX32666/ MAX32667/MAX32668

MAX32666EVKIT

Platforms to evaluate the MAX32665/MAX32666 high-efficiency Arm® microcontroller and audio DSP for wearable and hearable device applications.

Learn More ›

Evaluation Kit for MAX32650/MAX32651/MAX32652

MAX32650-EVKIT

Platform to evaluate the MAX32650 ultra-low-power memory-scalable microcontroller designed specifically for high-performance, battery-powered applications.

Learn More ›

Evaluation System for the MAX32660

MAX32660-EVSYS

Compact development platform that provides access to all the features of the MAX32660 in a tiny, easy-to-use board.

Learn More ›

Compact Development Board to Build Small, Power-Optimized IoT Applications

MAX32630-EVKIT

Power-optimized Arm Cortex-M4F. Optimal peripheral mix provides platform scalability. On-board Bluetooth 4.0 BLE transceiver with chip antenna.

Learn more ›

DeepCover® Automotive I2C Authenticator

DS28C40

Provides a core set of cryptographic tools derived from symmetric and asymmetric security functions.

Learn more ›

Ultra Compact Development Board Fits in the Tightest Spaces, Reduces Power

MAX32625PICO

Power-optimized Arm® Cortex®-M4F. On-board PMIC provides all necessary voltages. Ultra-compact 0.6in x 1.0in dual-row header footprint.

Learn more ›

ChipDNA Secure Microcontroller

MAX32520

Arm Cortex M4 Micro provides FIPS/NIST compliant TRNG with environmental and tamper detection circuitry.

Learn more ›

698MHz to 3800MHz RF Power Amplifier Linearizer

SC1905

True RFin/RFout solution supports 100MHz BW for modular power amp designs, including 3G, 4G, and 5G cellular infrastructure.

Learn More ›

300MHz–960MHz (G)FSK Transmitter with I2C Interface

MAX41464

Includes Bits-to-RF single-wire MCU for low-cost implementation, up to +16dBm output power to increase short-range transmissions.

Learn More ›

Low-Power DOCSIS 3.1 Programmable-Gain Amplifier

MAX3523

Passes stringent DOCSIS 3.1 specifications. Low 3.5W power dissipation surpasses cable modem/gateway requirements.

Learn More ›

Frequency Synthesizer Shield

MAXREFDES161

Frequency synthesizer generates 23.5MHz to 6GHz microwave radio signals. Level translators connect to +3.3V and +5V microcontrollers.

Learn more ›

Evaluation Kit for Multiband Universal GNSS Receivers

MAX2771EVKIT

Provides multi-constellation/multi-band support with superior RF performance for the highest position accuracy.

Learn More ›

Evaluation Kit for Universal GNSS Receivers

MAX2769CEVKIT

Fully programmable, supports GPS, GLONASS, and Galileo systems in a single chip.

Learn More ›

Ultra-High CMTI Isolated Gate Driver

MAX22701E

Features single-ended input with Miller clamp output.

Learn more ›

Compact Development Board for Secure IoT Applications

MAX32520-KIT

Cortex®-M4 secure microcontroller provides secure boot and protection against physical tampering for IoT applications.

Learn more ›

Dual-Channel, Synchronous Buck High-Brightness LED Controller with SPI Interface

MAX20096

Ultra-fast transient response with near-fixed frequency minimizes EMI for matrix lighting, wide dimming ratio allows high contrast.

Learn more ›

2A Synchronous Buck LED Driver with Integrated MOSFETs

MAX20050

High-performance, compact, and efficient buck LED driver simplifies automotive and general lighting designs.

Learn more ›

Automotive High-Voltage, High-Brightness LED Controller

MAX20090

Single-channel HB LED driver for front-light applications such as high-beam, low-beam, and daytime running lights.

Learn more ›

12-Switch Matrix Manager for Automotive Lighting

MAX20092

Single/dual/quad-string configurations, programmable 12-bit PWM dimming, enables matrix/pixel lighting up to 1.5A

Learn more ›

Synchronous Buck, High-Brightness LED Controller

MAX20078

Industry's First Automotive Buck Controller with Ultra-Fast Response and Pseudo Fixed-Frequency Regulation

Learn more ›

60V, 1A, Automotive Synchronous Step-Down DC-DC Converter

MAX20058

60V Synchronous Buck Converter with Internal FETs Enables High Efficiency and Low Temperature Rise

Learn more ›

36V, 2.5MHz Automotive Boost/SEPIC Controllers

MAX16990

2.5MHz Automotive PWM Controller Enables Space-Efficient Preboost Supplies for Cold/Warm Crank Applications

Learn more ›

High-Voltage, 3-Channel Linear High-Brightness LED Driver with Open LED Detection

MAX16823

Highly Integrated, High-Voltage LED Driver Ideal for Automotive Applications

Learn more ›

Transimpedance Amplifier with 100mA Input Current Clamp for Automotive LiDAR

MAX40660

Small 3x3 TDFN with wide 490MHz bandwidth captures road condition detail and low 2.1pA/√Hz noise density reduces signal distortion and misinterpretation.

Learn more ›

USB to 1-Wire adapter

DS9481R-3C7

With the OneWireViewer PC utility, easily exercise and evaluate 1-Wire devices.

Learn more ›

Evaluation kit for the DS9090EVKIT

DS9090EVKIT

With the OneWireViewer PC utility, exercise and evaluate a broad range of 1-Wire devices.

Learn more ›

Evaluation Platform for Wrist-Based Heart-Rate and SpO2 Monitoring

MAXREFDES103#: Health Sensor Band

Demonstrates the high sensitivity and algorithm processing functions of health-sensing applications.

Learn more ›

3.5V to 36V Ideal Diode Controllers with Voltage and Current Circuit Breaker

MAX16141/MAX16141A

Mitigates high-voltage transient spikes, fast (0.3µs typ) shutdown response prevents reverse currents, and 5μA (typ) shutdown current reduces battery drain.

Learn more ›

280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs

MAX40026

10ps overdrive delay at 20mV to 100mV output drive (dispersion) for 0.018cm time-of-flight measurement error in 2mm x 2mm TDFN.

Learn more ›

Ultra-Low Power Octal, Digital Input Translator/Serializer

MAX31910

Translates, conditions, and serializes digital output of industrial sensors and switches.

Learn more ›

Octal, High-Speed, Industrial, High-Side Switch

MAX14900E

Fast 24V driver, low propagation delay, and 100kHz load-switching speed for high-speed PLCs.

Learn more ›

Evaluation Kit for Octal Digital Output with SafeDemag

MAX14912EVKIT

Octal HS or push-pull, SafeDemag surge protection with integrated diagnostics and LED matrix.

Learn more ›

Evaluation Kit for Single-Channel Configurable DIO IC

MAX14914EVKIT

The only fully software-configurable DIO push-pull, fast, and surge protection product with SafeDemag.

Learn more ›

Evaluation Kit for Octal Digital Input for Type 1, 3, and 2 Inputs

MAX22190EVKIT

Fully IEC61131-2-compliant octal digital input with wire-break detection, integrated diagnostics, and LED matrix.

Learn more ›

Evaluation Kit for the MAXM17624 3.3V Output-Voltage Application

MAXM17624EVKIT

The MAXM17624 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM17624 high frequency, high-efficiency, synchronous step-down DC-DC power module.

Learn more ›

Evaluation kit for the DS2484

DS2484EVKIT

DS2484 Converts I2C slave to 1-Wire master. Independent and flexible I2C and 1-Wire operating voltage, user programmable 1-Wire timing.

Learn more ›

1-Wire socket boards

DS9120

Designed for use with the DS2484EVKIT and 1-Wire PC adapters such as DS9490R.

Learn more ›

1-Wire device programmer

DS9488-GP8

Simultaneously programs up to eight 1-Wire devices.

Learn more ›

Ultra-High CMTI Isolated Gate Drivers Evaluation Kit

MAX22701EVKIT

Includes two identical ICs for measurement of part-to-part propagation delay matching.

Learn more ›

14-Channel High-Voltage Data-Acquisition System

MAX17853

Achieves ASIL-D compliance using a single chip for mid-to-large cell count configurations.

12-Channel, High-Voltage Data-Acquisition Systems

MAX17823H

Manages high-voltage battery modules and features a 12-bit SAR ADC that measures 12 cell voltages and two temperatures.

Learn more ›

Evaluation Kit for 2.9V to 5.5V, 1A uSLIC Power Module for 1.5V Output

MAXM17623EVKIT

Integrated power solution provides 1.5V from an input range of 2.9V to 5.5V with up to 1A of current.

Learn more ›

4-Channel Ultra-Low-Power Electrochemical Sensor AFE

MAX30134

Provides electrochemical impedance spectroscopy measurement capability for 2- and 3-terminal sensors.

Learn more ›

Evaluation System for Electrochemical Sensor AFE

MAX30134EVSYS

Provides a single platform to evaluate DC current and EIS measurement capabilities.

Learn more ›

MAX30205 Evaluation System

MAX30205EVKIT

System to evaluate the MAX30205 human body temperature sensor. Includes a USB-to-I2C controller and GUI.

Learn more ›

High-Performance, Ultra-Low-Power Stereo Audio Codec with FlexSound® Technology DSP

MAX98090

Fully integrated audio codec includes analog/digital microphone input, stereo Class D speaker amplifier, and DirectDrive headphone amplifier for portable applications.

Learn more ›

Mono 3.2W Smallest Class D Amplifier

MAX98304

0.95mA IQ at 3.7V (1.2mA at 5V), offers five selectable gain settings set by a single gain-select input (GAIN) in 1mm x 1mm package.

Learn more ›

Boosted Class-DG Amplifier with Integrated Dynamic Speaker Management and Industry-Leading Efficiency

MAX98390

Easy-to-use Dynamic Speaker Management (DSM) provides louder and deeper audio while increasing micro speaker sound clarity.

Learn more ›

Tiny, Low-Cost, Plug-and-Play Class D Amplifier with Class AB Performance

MAX98357A

Easy-to-use, low-cost, digital PCM input amplifier provides industry-leading Class AB audio performance with Class D efficiency.

Learn more ›

Evaluation System for I2C Digital Temperature Sensor

MAX30208EVSYS

Provides a single platform to evaluate the MAX30208 temperature sensor with ±0.1°C accuracy.

Learn more ›

Evaluation System for Low-Power, Integrated In-Ear Heart-Rate Monitors

MAXM86161EVSYS

Allows quick evaluation of the MAXM86161 integrated optical module for applications at various sites on the body, particularly in-ear and mobile applications.

Learn more ›

Finger Heart Rate and Pulse Oximeter Smart Sensor with Digital Signal Processing

MAXREFDES220

Quickly prototype designs that measure finger-based heart rate and SpO2 .

Learn more ›

Industrial Power Step-down Power Modules

High-efficiency, high-voltage DC-DC step-down power modules

These power modules combine an efficient Maxim switching regulator, a fully shielded inductor, and numerous other passive components into one low-profile, thermally-efficient system-in-package (SiP). These modules operate over the industrial temperature range.

Turnkey PCI-PTS Mobile POS (MPOS) Terminal

MPOS-STD2

A complete mPOS solution, pre-evaluated by security labs for compliance with PCI-PTS 4.0 standards.

Learn more ›

Evaluation System for Low Power Integrated In-Ear Heart Rate Monitor

MAXM86161EVSYS

Allows for the quick evaluation of the MAXM86161 integrated optical module for applications at various sites on the body, particularly in-ear and mobile applications.

Learn more ›

Evaluation Kit for Clinical Grade Human Body Temperature Sensor

MAX30205EVSYS

Includes USB-to-I2C controller and GUI program to simplify evaluation

Learn more ›

Evaluation System for Integrated Biopotential and Bioimpedance AFE

MAX30001EVSYS

Offers several configurations to enable a variety of measurements including ECG, BioZ and Pace Detection.

Learn more ›

Evaluation System for Optical Pulse Oximeter and Heart-Rate Sensor

MAX86140EVSYS

Allows flexible configurations to optimize measurement signal quality with minimal power consumption.

Learn more ›

16-Bit Delta-Sigma ADC Peripheral Module

MAX11205PMB1

Interfaces the MAX11205 ultra-low-power, 16-bit ADC to any system that utilizes Pmod-compatible expansion ports configurable for GPIO interface.

Learn more ›

1-Wire Grid-Eye Sensor

MAXREFDES131

Sensing solution featuring the Panasonic AMG8833 Grid-EYE® and the Maxim 1-Wire® bus, enabled by the DS28E17.

Learn more ›

Building Automation Shield

MAXREFDES130

Arduino form-factor, Mbed™-enabled shield, includes 0VDC-10VDC analog outputs, 4–20mA input/output, latching/nonlatching relays, RTC, and 1–Wire master.

Learn more ›

MAX44000PMB1: Peripheral Module

Microsoft Word - MAX44000PMB1-quick-start_gs2.docx,MAX44000PMB1

Ambient and Infrared Proximity Sensor Peripheral Module

Learn more ›

Pmod Adapter for Arduino Platform

MAXREFDES72

Arduino to Pmod shield with integrated level-shifting and pin-multiplexing.

Learn more ›

Display Driver Shield

MAXREFDES99

Arduino form-factor shield daisy-chains four MAX7219 LED drivers to drive a 16x16 LED array for signage applications.

Learn more ›

Full-Bridge DC Motor Driver Mbed Shield

MAXREFDES89

Mbed-compatible, Arduino form-factor shield for brushed DC motor applications. Drives up to 4 motors with current regulation while operating from a single 7V to 36V power supply.

Learn more ›

1-Wire Shield

MAXREFDES132

A platform for interfacing with 1-Wire® devices, 1-Wire evaluation kits (EV kits), and iButton® devices.

Learn more ›

DeepCover Embedded Security in IoT Authenticated Sensing and Notification

MAXREFDES143

Demonstrates an authenticated data chain from a protected sensor node to a web server.

Learn more ›

Development Platform for the Ultra-Low Power Microcontroller for Wearables

MAX32630FTHR

Power-optimized Arm® Cortex®-M4F. Optimal Peripheral Mix Provides Platform Scalability. On-Board Bluetooth® 4.0 BLE Transceiver with Chip Antenna.

Learn more ›

Evaluation Kit for the DS28E38 DeepCover Secure Authenticator

DS28E38EVKIT

ECDSA asymmetric authentication with ChipDNA PUF protection and 2Kb user EEPROM.

Learn More ›

Evaluation Kit for the MAX66242 DeepCover Secure Authenticator

MAX66242EVKIT

Includes ISO 15693, I2C, SHA-256 tag/transponder with 4Kb user EEPROM, RF/I2C interface and energy harvesting.

Learn More ›

DS3231MZEVKIT Board Photo

Evaluation Kits for the DS3231M or DS3232M (±5ppm, I2C Real-Time Clock)

Isolated 24V to 5V, 12.5W No-Opto Flyback Power Supply

MAXREFDES120

Compact 24V input module with secondary-side synchronous MOSFET driver that features 5V at 2.5A output.

Learn more ›

Isolated 24V to 5V, 9W No-Opto Flyback Power Supply

MAXREFDES119

Compact 24V input module with secondary-side synchronous MOSFET driver that features 5V at 1.8A output.

Learn more ›

Secondary-Side Synchronous MOSFET Driver for Flyback Converters

MAX17606

4.5V to 36V input, high-current driver improves efficiency and thermal management.

Learn more ›

7A Sink/3A Source Current, 8ns, SOT23, MOSFET Driver

MAX5048C

Accepts logic-input signals and drives a large external MOSFET, ideal for high-frequency switchers.

Learn more ›

4A Sink/Source Current, 12ns, Dual MOSFET Driver

MAX17600

Fast switching time with short propagation delay, ideal for high-frequency circuits.

Learn more ›

24μA IQ Stand-Alone Fuel Gauge with Protector

MAX17301XEVKIT

Evaluates 1-cell ModelGauge m5 EZ pack-side fuel gauges with protector and SHA-256 authentication.

Learn more ›

5.1μA 1-Cell Fuel Gauge with ModelGauge m5 EZ and Optional High-Side Current Sensing

MAX17260XEVKIT

Evaluates the stand-alone ModelGauge™ m5 host-side fuel-gauge ICs for lithium-ion (Li+) batteries in handheld and portable equipment.

Learn more ›

5.1μA Multi-Cell Fuel Gauge with ModelGauge m5 EZ

MAX17261XEVKIT

Monitors a multiple-series cell battery pack with an external resistor divider.

Learn more ›

36V, 600mA Mini Buck Converter with 3.5µA IQ

MAX20075

Synchronous buck with integrated high-side and low-side switches delivers up to 0.6A from 3.5V to 36V input, while using only 3.5µA quiescent current at no load.

Learn more ›

Peripheral Module for ±5ppm, I2C Real-Time Clock

DS3231MPMB1

Interfaces the DS3231M RTC low-cost and extremely accurate RTC to any system that utilizes Pmod™-compatible expansion ports configurable for I²C.

Learn more ›

Evaluation System for Precision Thermocouple to Digital Converter with Linearization

MAX31856EVSYS

Includes MAX31856PMB1 peripheral module, adaptor board for communication with the software and K-type thermocouple.

Learn more ›

Industry's Only ASIL-Grade Camera Protector with integrated I2C-Based Diagnostics

MAX20087

Dual/quad camera power protector ICs deliver up to 600mA load current to each of their four output channels.

Learn more ›

Evaluation Kit for I2C Temp Sensor with ±2°C Accuracy Low-Power I2C Temperature Sensor in WLP Package

MAX31875EVKIT

Includes GUI that provides communication over I2C with an on-board master IC.

Learn more ›

Serial Communications Module for Evaluation Kits

DS3900P2EVKIT

Provides bidirectional communication with 2-wire and 3-wire devices using a PC's serial port to evaluate a wide variety of ICs.

Learn more ›

Ultra-Small 3.2MHz Dual 500mA Versatile PMIC for Camera Modules

MAX20019

2.2MHz and 3.2MHz dual step-down converters with integrated high-side and low-side MOSFETs.

Learn more ›

2.2MHz Sync and Dual Step-Down Converters

MAX20014

OUT1 boosts the input supply up to 8.5V at up to 750mA, while two synchronous step-down converters operate from a 3.0V to 5.5V input voltage range and provides a 0.8V to 3.8V output voltage range at up to 3A.

Learn more ›

36V, 600mA Mini Buck Converter with 3.5µA IQ

MAX20076

Synchronous buck with integrated high-side and low-side switches delivers up to 0.6A from 3.5V to 36V input, while using only 3.5µA quiescent current at no load.

Learn more ›

Evaluation Kit for WPC/PMA Dual Mode Wireless Power Receiver

MAX77950EVKIT

Wireless power receiver that operates using near-field magnetic induction when coupled with a WPC or PMA transmitter and provides output power up to 12 watts.

Learn more ›

Evaluation Kit for 4.5V to 42V, 300mA uSLIC Power Module for 3.3V Output

MAXM15462EVKIT

Integrated power solution providing 3.3V from a wide input range of 4.5V to 42V with up to 300mA of current.

Learn more ›

4V to 42V, 100mA, Compact Step-Down Power Module

MAXM17532

The MAXM17532 is a step-down DC-DC power module built in a compact uSLICTM package. The MAXM17532 integrates a controller, MOSFETs, an inductor, as well as the compensation components. The device operates from an input voltage of 4.0V to 42V, supports an adjustable output voltage from 0.9V to 5.5V, and supplies up to 100mA of load current. The high level of integration significantly reduces design complexity, manufacturing risks and offers a true “plug and play” power supply solution, hence reducing the time-to-market.

Evaluation Kit for 4V to 42V, 100mA uSLIC Power Module for 5V Output

MAXM17532EVKIT

Integrated power solution providing 5V from a wide input range of 10V to 42V with up to 100mA of current.

Learn more ›

Arm Cortex-M4F Development Platform with Expansion Connectors for Battery-Powered Devices

MAX32620FTHR

Mbed-enabled development platform for the MAX32620 ultra-low-power microcontroller. On-board PMIC, fuel gauge, peripherals, and Pmod™ connectors enable rapid development with a small 0.9in x 2.0in board.

Evaluation Kit for the MAXM17575 5V Output Application

MAXM17575EVKIT

Integrated power solution providing 5V from a wide input range of 7.5V to 60V with up to 1.5A of current.

Learn more ›

Evaluation Kit for the MAXM17761 5V Output-Voltage Application

MAXM17761EVKIT

Integrated power solution providing 5V from a wide input range of 4.5V to 76V with up to 1A of current.

Learn more ›

Evaluation Kit for the MAXM17574 5V Output Application

MAXM17574EVKIT

Integrated power solution providing 5V from a wide input range of 10V to 60V with up to 3.0A of current.

Learn more ›

3µA 1-Cell/2-Cell Fuel Gauge with ModelGauge

MAX17048EVKIT

Smallest, lowest power fuel gauge with proven, voltage-only ModelGauge algorithm.

Learn more ›

DeepCover Secure Authenticator Demonstration Kit

MAXAUTHDEMO

Hardware/software platform that demonstrates the functional capabilities of Maxim's Secure Authenticators in genuine use-case scenarios.

Learn more ›

Stand-Alone ModelGauge m5 Fuel Gauges with SHA-256 Authentication EZ

MAX17201GEVKIT

Offers nonvolatile memory (NVM) for pack-side, single-cell or multi-cell applications.

Learn more ›

7µA 1-Cell Fuel Gauge with ModelGauge m5 EZ

MAX17055XEVKIT

Combines coulomb counting and voltage fuel gauging for highest SOC accuracy.

Learn more ›

18-Bit Precision Data Acquisition System

MAXREFDES74

Performs High-Speed, Precision Data Acquisition with High-Accuracy, Low-Power Data Converters.

Learn more ›

Evaluation Kit for the MAXM17503 in a 5V/2.5A Output Application

MAXM17503EVKIT

Integrated power solution providing 5V from a wide input range of 11V to 60V with up to 2.5A of current.

Learn more ›

Evaluation Kit for the MAXM17502 in a 5V/1A Output Application

MAXM17502EVKIT

Provides 5V from a 12V to 60V input and delivers up to 1A at over 84% efficiency.

Learn more ›

Evaluation Kit for the MAX1510

MAX1510EVKIT

Evaluates the Low-Voltage DDR Linear Regulator

Learn more ›

Evaluation Kit for the MAX17651

MAX17651EVKIT

Demonstrates the 60V, 100mA, Ultra-Low Quiescent Current, Linear Regulator

Learn more ›

16-Bit Four-Channel Analog Input Micro PLC Card

MAXREFDES61

Complete Analog Front-End for Next-Gen Ultra-Small PLCs with Isolated Power and Data.

Learn more ›

Isolated Power Supply Reference Design

MAXREFDES9

3.3V to 15V Input, ±15V (±12V) Output Isolated Power for Industrial and Medical Applications

Learn more ›

Evaluation Kit for MAXM17515 in a 1.5V/5A Output Application

MAXM17515EVKIT

Provides 1.5V from a 2.4V to 5.5V input and delivers up to 1.5A at over 91% efficiency.

Learn more ›

Complete Evaluation Board for Ultra-Low Power Cortex-M4F Microcontroller

MAX32620-EVKIT

Power-optimized Arm® Cortex®-M4F. Optimal peripheral mix provides platform scalability. On-board bluetooth® 4.0 BLE transceiver with chip antenna.

Evaluation Board for Defibrillation/Surge/ESD Protector for Medical and Industrial Applications

MAX30034EVKIT

Fully tested board includes MAX30034 to absorb repetitive defibrillation and other high-energy pulses.

Learn more ›

Analog-Rich Arm Cortex-M3 Development Platform

MAX32600MBED

Mbed™-enabled evaluation system for the MAX32600 ultra-low-power micro with advanced analog features and hardware security. Arduino connectors and prototyping space enable rapid development.

Learn more ›

Cryptographic Controller for Embedded Devices Development Platform

MAXQ1061 Evaluation Kit - Evaluates: MAXQ1061

Credit card-sized socketed board allows for communication and power through a 10-pin connector to an optional host adapter.

Learn more ›

Smart Force Sensor

MAXREFDES82

Industrial sensor displays weight and center of mass for objects placed on the platform, up to 780g.

Learn more ›

Wearable, Galvanic Skin Response System

MAXREFDES73

GSR measurement detects human skin impedance under different situations.

Learn more ›

GPS/GNSS Ultra-Low-Noise-Figure LNA

MAX2667EVKIT

Lowest noise figure GPS LNA delivers high gain and high linearity in a tiny package.

Learn more ›

Evaluation Kit for the MAX44298

MAX44298EVKIT

Assesses the MAX44298 precision power monitor with very low offset for low-side monitoring.

Learn more ›

Evaluation Kit for GPS/GNSS Ultra-Low Current LNA

MAX2679/MAX2679B EV Kits - Evaluates: MAX2679/MAX2679B

Enables testing of RF performance with no additional circuitry. Provides 50Ω SMA connectors for inputs and outputs.

Learn more ›

40MHz to 4GHz Linear Broadband Amplifier

MAX2615

High-performance broadband amplifier with exceptional gain flatness in an 8-pin TDFN.

Learn more ›

DeepCover Embedded Security in an IoT: Public-Key Secured Data Paths

MAXREFDES155

Secures IoT systems with a public-key-based authenticated data chain from a protected sensor node to a web server.

24-Bit Weigh Scale

MAXREFDES75

High-accuracy weigh scale reference design performs small-signal 24-bit measurements, and produces a weighted 0 to 10V output proportional to the input signal.

Learn more ›

Evaluation Kit for the MAX44284

MAX44284EVKIT

Demonstrates the high-precision real-time current monitoring of the MAX44284 current-sense amplifier.

Learn more ›

High-Precision, Long-Battery Life Heat/Flow Meter

MAXREFDES70

Low-power, ultrasonic time-of-flight reference design for high-accuracy liquid flow measurement.

Learn more ›

Arm Cortex-M4F Development Platform Optimized for Bluetooth®-Based Battery-Powered Devices

MAX32630FTHR

Mbed-enabled development platform for the MAX32630 ultra-low-power microcontroller. On-board PMIC, Bluetooth, and peripherals enable rapid development with a small 0.9in x 2.0in board.

Learn more ›

Health Sensor Platform

MAXREFDES100

mbed-enabled sensor platform for rapid evaluation of wearable health and fitness solutions. Measures motion, temperature, biopotential, pulse oximetry, and heart rate.

Learn more ›

4–20mA 2-Wire Current-Loop Sensor

MAXREFDES15

Ultra-low power, high-accuracy loop-powered sensor transmitter that connects to any standard PT1000 resistance sensor and converts the linearized temperature to a 4–20mA current signal.

Learn more ›

4–20mA Loop-Powered Temperature Sensor with Hart

MAXREFDES16

2-wire, loop-powered smart temperature transmitter solution for temperature measurement. Works with any type of RTD, from PT100 to PT1000.

Learn more ›

Isolated 24V to 3.3V 33W Power Supply

MAXREFDES121

Isolated, industrial power-supply reference design with an efficient active-clamp topology design with 24V input.

Learn more ›

ECT/EPT Current Fault Sensor

MAXREFDES38

High-accuracy analog front-end for ECT/EPT low-power sensors to increase precision of grid health data and fault location.

Learn more ›

Universal Input Micro PLC

MAXREFDES67

Universal analog input accepts analog voltage and current, all RTD configurations and thermocouples to collect high-accuracy analog data using a single architecture.

Learn more ›

MAXREFDES150: POCKET IO PLC DEVELOPMENT PLATFORM

MAXREFDES150

Industry 4.0, the fourth revolution in manufacturing and process automation, poses a considerable challenge for PLC design engineers who are required to pack more functionality into enclosures that keep getting smaller.

Learn more ›

Isolated, 24V to 12V, 20W Power Supply Reference Design

MAXREFDES113

Compact, 24V input, flyback converter module with 12V at 1.6A output and pre-qualified transformers.

Learn more ›

Non-isolated 24V to 5.1V, 20W Power Supply

MAXREFDES125

High-efficiency, 20W power supply for industrial and broad power-supply applications.

Learn more ›

Isolated, 24V to 5V, 10W Power Supply Reference Design

MAXREFDES114

Compact, 24V input, forward converter module with 5V at 2A output and pre-qualified transformers.

Learn more ›

Heart-Rate and Pulse-Oximetry Monitor

MAXREFDES117

A low power, optical heart-rate module complete with integrated red and IR LEDs, and a power supply.

Learn more ›

Dual-Channel Current Sense Peripheral Module

MAXREFDES77

Interfaces the MAX44285 dual-channel high-side current-sense amplifier to any system that utilizes Pmod™-compatible expansion ports.

Learn more ›

Non-isolated 5V/2.5A PoE Powered Device Power Supply

MAXREFDES98

This non-isolated PoE powered device design combines a PD controller and buck converter on a 1.2 in2 board. It accepts 36V to 57V input with 5V output up to 2.5A.

Learn more ›

Power Amplifier Biasing through MAX11300 PIXI IC

MAXREFDES39

This design uses a MAX11300 programmable mixed-signal I/O (PIXI™), to bias and monitor a power amplifier for an RF base station.

Learn more ›

IO-Link® 16 Channel Digital Input Hub

MAXREFDES36

This IO-Link® 16-channel digital input reference design includes a 16-bit micro with IO-Link device stack and fits on a small 53.75mm x 72mm PCB.

Learn more ›

Pocket IO™ PLC Development Platform

MAXREFDES150

Integrates 30 industrial IOs for lower heat dissipation and faster throughput in less than ten cubic inches.

Learn more ›

Secure Authentication Design with 1-Wire ECDSA and Xilinx Zynq SoC

MAXREFDES44

Protects IP and authenticates peripherals to Xilinx Zynq™ FPGAs.

Learn more ›

SHA-256 Secure Authentication Design

MAXREFDES34 (Alcatraz)

This design implements SHA-256 authentication function using the 1-Wire protocol.

Learn more ›

Non-isolated 12V/1A PoE Powered Device Power Supply

MAXREFDES108

This non-isolated PoE powered device design combines a PD controller and buck converter on a 1.2 in2 board. It accepts 36V to 57V input with 12V output up to 1A.

Learn more ›

Isolated 24V to 5V, 2W Flyback Power Supply

MAXREFDES111

Industrial power-supply reference design features an efficient flyback topology with 24V input, and a 5V output at 2W of power (0.4A)

Learn more ›

Smart Force Sensor

MAXREFDES82

Operates as Both a Weigh Scale and a Touch Interface with Force Sensing for Industrial Applications.

Learn more ›

3.3V and 5V PoE Powered Device

MAXREFDES31 (Pasadena)

This design is an IEEE 802.3af/at compliant. Powered Device (PD). In addition to regulating power received over Ethernet, device can also be powered from a wall adapter.

Learn more ›

4-Port IO-Link Master

MAXREFDES79

4-Port IO-Link Master Reference Design Description: Four IO-Link ports allow for simultaneous testing of four different sensors or actuators.

Learn more ›

Ultra-Low-Power, Stereo Audio Codec

MAX9867

Includes stereo differential microphone inputs integrated with an auxiliary battery-measurement ADC and capacitorless headphone amps.

Learn more ›

Boosted Class D Amplifier with Automatic Level Control

MAX98502

Operates at 2MHz and delivers constant 2.2W output power without collapsing battery.

Learn more ›

High-Sensitivity Pulse Oximeter and Heart-Rate Sensor

MAX30102

Pulse Oximeter and Heart-Rate Biosensor for Wearable Health

Learn more ›

1A Linear Li+ Battery Charger with Integrated Pass FET and Thermal Regulation in 2mm x 2mm TDFN

MAX8808X/Y/Z

Simplest and Smallest Charging Solution for Hand-Held Equipment

Learn more ›

High-Efficiency Buck-Boost Regulator

MAX77801

The MAX77801 is a high-current, high-efficiency buck-boost targeted to mobile applications that use a Li-ion battery or similar chemistries. The MAX77801 utilizes a four-switch H-bridge configuration to support buck and boost operating modes. Buck-boost provides 2.60V to 4.1875V of output voltage range and up to 2A output current.

Learn more ›

Wearable Charge Management Solution

MAX14676

This battery-charge-management solution includes a linear battery-charger with 28V tolerant input, smart power control, and several power-optimized peripherals. A boost regulator with 5V to 17V output, and 3 programmable current sinks can drive a variety of LED configurations.

Learn more ›

Industry's Smallest 1.55A 1-Cell Li+ DC-DC Charger

MAX8971

This device charges quickly with minimal heat generation. It charges from variety of adapters and maximizes Safety featuring JEITA-compliant temperature monitoring and withstands transient inputs up to 22V.

Learn more ›

ModelGauge m3 Fuel Gauge

MAX17047/MAX17050

These battery fuel gauges provide excellent short-term and long-term accuracy by using both coulomb counting and voltage-based ModelGauge algorithms. ModelGauge m3 cancels offset accumulation error in the coulomb counter while providing better short-term accuracy than any purely voltage-based fuel gauge.

Learn more ›

USB/AC Adapter, Li+ Linear Battery Charger

MAX8606

This complete 1-cell Li+ battery charge-management IC operates from either a USB port or AC adapter. It integrates a battery disconnect switch, current-sense circuit, PMOS pass element, and thermal-regulation circuitry, while eliminating the external reverse-blocking Schottky diode, to create a simple and small charging solution.

Learn more ›

3µA 1-Cell Fuel Gauge with ModelGauge

MAX17048

Maximize Battery Run-Time with Industry's Smallest Size, Lowest Power Fuel Gauge

Learn more ›

7µA 1-Cell Fuel Gauge with ModelGauge m5 EZ

MAX17055

ModelGauge m5 EZ Eliminates Battery Characterization

Learn more ›

7µA 1-Cell Fuel Gauge with ModelGauge m5 EZ

MAX17055

Low IQ fuel gauge for precision measurements of current, voltage, and temperature.

Learn more ›

Wearable Power Management Solution for Primary Cells

MAX20310

Wearable Power Management for Single-Cell Zinc Air, Silver Oxide, and Alkaline Battery Architectures

Learn more ›

Wearable Charge-Management Solution

MAX14690

Extends Battery Life of Wearable Electronics

Learn more ›

WPC/PMA Dual-Mode Wireless Power Receiver

MAX77950

Power receiver IC provides precision output current and voltage-sensing scheme over entire load range.

Learn more ›

Secure Authenticator with SHA-256 Coprocessor

DS2465

Secure authenticator features 1-Wire master with SHA-256 and memory functionality.

Learn more ›

Secure Authenticator with 1-Wire SHA-256 and 512-Bit User EEPROM

DS28E15

Secure authenticator features factory-programmed, unique 64-bit ROM identification number.

Learn more ›

Secure Authenticator with Elliptic-Curve Public-Key Authentication

DS28C36

Secure authenticator features true random number generator, secured EEPROM, and ROM ID

Learn more ›

Ultra-Low-Power PMIC with 3-Output SIMO

MAX77650

PMIC features SIMO buck-boost regulator and a 150mA LDO.

Learn more ›

Secure Coprocessor with Elliptic-Curve Public-Key Authentication

DS2476

Secure ECDSA and HMAC SHA-256 coprocessor companion to the DS28C36.

Learn more ›

Dual Input, Power Path, 3A Switching Mode Charger

MAX77818

High-performance companion PMIC with ModelGaugeTM m5 fuel gauge technology.

Learn more ›

High-Efficiency Buck-Boost Regulator with 5A Switches

MAX77816

98% efficiency with I2C interface for single-cell Li-ion battery-powered applications.

20A User-Configurable Quad-Phase Buck Converter

MAX77812

91% efficiency with 3.4MHz high-speed I2C and 30MHz SPI interface, optimized for single-cell battery-powered applications.

Optimized Pulse-Oximeter and Heart-Rate AFE

MAX30112

Includes 2 LED drivers and 1 photo diode input to enable heart-rate (HR) measurement for wearables.

Learn more ›

±0.1°C Accurate, I2C Digital Temperature Sensor

MAX30208

Repeatability of 0.008°C RMS using a 16-bit sample rate enables clinical-grade accuracy for next-generation wearables.

Learn more ›

Low-Current, Real-Time Clock with I2C Interface and Power Management

MAX31341B

Operates at < 180nA to extend battery life in wearables, point-of-sale, and portable systems.

Learn more ›

Ultra-Low-Power Biopotential/BioZ AFE for ECG and Pace Detection

MAX30001

Ultra-low 1.71µVP-P noise floor optimizes sensitive health patch measurements.

Learn more ›

Best-in-Class Optical Pulse Ox and Heart-Rate Sensor

MAX86141

Leading-edge HIR/HRV and activity classification algorithms for high-intensity outdoor environments.

Learn more ›

Synchronous Buck and Buck-Boost LED Drivers/DC-DC Converters

MAX25610A/MAX25610B

Automotive-grade LED drivers with integrated MOSFETs and internal current sense drive up to 3A LED.

Learn more ›

Synchronous 5V to 60V, 4-Switch Buck-Boost LED Driver Controller

MAX25600

Provides seamless transition between buck, buck-boost, and boost modes to drive wide range of LEDs with up to 95% efficiency.

Learn more ›

Automotive High-Voltage, HB LED Controllers

MAX25611A/B/C/D

5V to 36V VIN, up to+65V boost output, support multiple configurations for front-end lighting and other LED applications.

Learn more ›

+3.3V, 1Mbps, Low-Supply-Current CAN Transceiver

MAX3051

Ideal for +3.3V applications that do not require automotive-level fault protection

Learn more ›

+5V, 2Mbps CAN Transceiver with ±65V Fault Protection, ±25V CMR, and ±25kV ESD

MAX13054A

Integrated protection and multi-function STBY pin for three modes of operation

Learn more ›

5kV Isolated, High-Speed CAN Transceiver with Fault Protection

MAX14878

Enables robust communication and safety by integrating up to 5kVRMS (60s) galvanic isolation

Learn more ›

Heart-Rate Sensor for In-Ear Applications

MAX86160

Includes 2 LEDs (IR, Green), photo diode, and AFE in a 4.3mm x 2.8mm x 1.45mm optical module for in-ear HR measurement.

Learn more ›

PPG and ECG Biosensor Module for Mobile Health

MAX86150

Includes 2 LEDs (Red, IR), photo diode, PPG and ECG AFEs to enable ECG, optical HR, and SpO2 measurement.

Learn more ›

High-Sensitivity Pulse Oximeter and Heart-Rate Sensor

MAX30101

Includes 3 LEDs (Red, IR, Green), photo diode, and AFE in a 5.6mm x 3.3mm x 1.55mm optical module for HR and SpO2 measurement.

Learn more ›

Dual-Channel, Synchronous Buck High-Brightness LED Controller

MAX20097

Ultra-fast transient response with near-fixed frequency minimizes EMI for matrix lighting, wide dimming ratio allows high contrast.

Learn more ›

PMIC for Wearables and IoT Systems

MAX20345

Includes 7 ultra-low IQ voltage regulators and a linear battery charger for small Li+ systems.

Learn more ›

Wearable Charge Management Solution

MAX20335

Includes a linear battery charger with smart power selector and power-optimized peripherals.

Learn more ›

Ultra-Low Power PMIC with 3-Output SIMO, 150mA LDO, and Power Sequencer

MAX77640

5.6µA IQ power solution includes 3-channel current sink driver and enables a 16mm2 total solution size.

Learn more ›

3-Output SIMO Buck-Boost Regulator with Power Sequencer and 3μA IQ

MAX77681

Always-on, low-power mini PMIC improves battery life by replacing inefficient LDOs and enables 15.5mm2 total solution size.

Learn more ›

36V, 220kHz to 2.2MHz, 4A Buck Converter with 15µA IQ

MAX20004

Integrated MOSFETs with fixed 3.3/5V or programmable 1V to 10V output in 3.75mm x 3.75mm FC2QFN.

Learn more ›

36V, 220kHz to 2.2MHz, 8A Buck Converter with 15µA IQ

MAX20008

Integrated MOSFETs with fixed 3.3/5V or programmable 1V to 10V output in 3.75mm x 3.75mm FC2QFN.

Learn more ›

36V, 220kHz to 2.2MHz Buck Controller with 3.5µA IQ

MAX20098

Three frequency modes with fixed 3.3/5V or programmable 1V to 10V output and ±1% accuracy.

Learn more ›

36V, 220kHz to 2.2MHz, Dual Buck Controller with 17μA IQ

MAX20034

Dual controllers operate 180◦ out-of-phase with fixed 3.3/5V or programmable 1V to 10V output and ±1.5% accuracy.

Learn more ›

36V, 220kHz to 2.2MHz, 6A Buck Converter with 15µA IQ

MAX20006

Integrated MOSFETs with fixed 3.3/5V or programmable 1V to 10V output in 3.75mm x 3.75mm FC2QFN.

Learn more ›

Multichannel Integrated Power Management IC

MAX77752

Highly integrated power management for computationally intensive platforms.

Learn more ›

PMIC for Multicore Applications with 13 Regulators, 8 GPIOs, RTC, and Power Sequencer

MAX77714

Complete power management IC for portable devices using system-on-chip (SoC) application processors.

Learn more ›

Octal, High-Speed, High-Side Switch/Push-Pull Driver

MAX14912/MAX14913

Robust 24V driver, capable of 200kHz switching rate

Ultra-Low Power, High-Performance Arm® Cortex®-M4 with FPU Based Microcontroller for Wearables

MAX32630

Optimal peripheral mix provides platform scalability

Learn more ›

Ultra-Low Power Arm® Cortex® M4 with FPU Microcontroller for Wearables and IoT, with 2MB Flash and 512KB SRAM, and Advanced Cryptographic Hardware Engines

MAX32630/MAX32631

The MAX32630/MAX32631 feature an Arm® Cortex®-M4 with FPU CPU that delivers ultra-low power, high-efficiency signal processing functionality with significantly reduced power consumption and ease of use.

Octal Industrial Digital Input with Diagnostics and Digital Isolation

MAX22192

Enables Up to 50% smaller footprints, 60% lower power dissipation and 6X faster throughput

Learn more ›

2.5kVRMS Complete Isolated RS-485/RS-422 Module Transceiver + Power

MAXM22511

Supports 25Mbps data rates while providing 60% DC-DC efficiency and ±35kV electrostatic discharge protection

Learn more ›

6-Channel, Low-Power, 3.75kVRMS SPI Digital Isolator

MAX14483

Each channel optimized for SPI, includes 10ns (typ) propagation delay

Learn more ›

4.5V to 42V, 300mA, uSLIC Step-Down Power Module

MAXM15462

0.9V to 5V output with integrated controller, FETs, inductor and compensation in a 2.6mm x 3mm x 1.5mm package

Learn more ›

Ultra-Low-Power, Robust Dual IO-Link Master Transceiver

MAX14819

Master transceiver with sensor/actuator power-supply controllers.

4-Channel, 1kVRMS Digital Isolator

MAX14130/MAX14930

Allows direct interfacing to 1.8V devices in 6mm x 5mm package

4.5V to 60V, 3A High-Efficiency, Step-Down Power Module

MAXM17574

0.9V to 15V output with integrated FETs, inductor and compensation in a 9mm x 15mm x 2.92mm SiP package.

Learn more ›

4.5V to 76V, 1A High-Efficiency, Step-Down Power Module

MAXM17761

0.8V to 5V output with integrated FETs , inductor and compensation in a 6.5mm x 10mm x 2.92mm SiP package.

Learn more ›

DeepCover Secure SHA-3 Authenticator with ChipDNA PUF Protection

DS28E50

Simple, cost-effective protection with SHA3-256 crypto engine, ChipDNA secured data, and 2kB EEPROM

Learn more ›

DeepCover Secure ECDSA Authenticator with ChipDNA PUF Protection

DS28E38

Cost-effective protection with ECDSA authentication, ChipDNA secured data, and 2kB EEPROM

Learn more ›

24-Bit, Low Power, Low Noise, Delta-Sigma ADC with Integrated PGA

MAX11270

The MAX11270 is a 24-bit delta-sigma ADC that achieves excellent 130dB SNR while dissipating an ultra-low 10mW. Sample rates up to 64ksps allow both precision DC and AC measurements. Integral non-linearity is guaranteed to 4ppm maximum.

Learn more ›

Quad, Ultra-Low-Power, 200Mbps ATE Drivers/Comparators

MAX19005

This four-channel, ultra-low-power, pin-electronics IC includes a two-level pin driver, a window comparator, a passive load, and force-and-sense Kelvin-switched parametric measurement unit (PMU) connections for each channel.

Learn more ›

Dual, Low-Power, 500Mbps ATE Driver/Comparator with 35mA Load

MAX9967

This dual, low-power, high-speed, pin electronics driver/comparator/load (DCL) IC includes, for each channel, a three-level pin driver, a dual comparator, variable clamps, and an active load.

Learn more ›

Dual 1.1Gbps Pin Electronics with Integrated PMU and Level-Setting DACs

MAX9979

This fully integrated, high-performance, dual-channel pin electronics IC integrates multiple automatic test equipment (ATE) functions into a single IC, including driver/comparator/load (DCL), parametric measurement unit (PMU), and built-in (16-bit) level-setting digital-to-analog converters (DACs).

Learn more ›

Low-Power, Fully Differential 20 bit SAR ADC

MAX11905

This ADC provides excellent static and dynamic performance with best-in-class power consumption that directly scales with throughput.

Learn more ›

4-Channel, High-Brightness LED Driver with High-Voltage DC-DC Controller and Battery Disconnect

MAX16813

Multi-String Driver Provides High Efficiency and Complete Fault Protection While Minimizing External Components

Automotive Synchronous Buck, High-Brightness LED Controller

MAX20078

Eliminates the trade-off between fast response time and low EMI for exterior lighting and safety applications.

Learn more ›

4.5V to 42V Input, High-Efficiency, Iso-Buck DC-DC

MAX17681

Provides up to 5W isolated power, reduces power dissipation with > 90% peak efficiency and 0.9µA shutdown current.

Learn more ›

60V, No-Opto Isolated Flyback Controller

MAX17690

Compact, cost-effective, and easy-to-implement isolated DC-DC controller.

Learn more ›

1A Adjustable Overcurrent and Overvoltage Protector with High Accuracy

MAX17523

Industry's most integrated OCP and OVP solution with more robust reverse current-blocking capability.

Learn more ›

RTD-to-Digital Temperature Sensor Interface

MAX31865

Provides 0.5°C total accuracy with fault detection and ±45V input protection

4.5 to 60V, 5A, High-Efficiency Step-Down Converter

MAX17506

Includes integrated high-side MOSFET with output from 0.9V up to 0.9 x VIN in a 5mm x 5mm TQFN

2.75kVRMS Isolated RS-485 Transceiver

MAX14853

Full-duplex, 500kbps RS-485 with ±35kV ESD protection and integrated transformer driver

Tiny Secure, Accurate Charger for Single Cell Li+ Batteries

DS2784

This charger delivers a complete fuel-gauging solution in a tiny 15mm2 footprint. It integrates a stand-alone fuel gauge, a single-cell Li+ protector, and a SHA-1-based challenge-response authentication system.

Thermocouple to Digital

MAX31856

Precision Thermocouple to Digital Converter with Linearization

36V, 600mA Mini Buck Converter with 3.5µA IQ

MAX20075

Synchronous buck with integrated high-side and low-side switches delivers up to 0.6A from 3.5V to 36V input, while using only 3.5µA quiescent current at no load.

Learn more ›

Dual/Quad Camera Power Protector

MAX20087

ASIL-grade protector delivers up to 600mA load current to each of four output channels with high-side current limit and I2C diagnostics.

Learn more ›

2.2MHz, 500mA Dual Step-Down Converter for Automotive Cameras

MAX20019

Ultra-small, 3.5V to 17V input, dual regulators includes high-side and low-side MOSFETs and 500mV enable hysteresis.

Learn more ›

Ultra-Low Power Biopotential HR Detection AFE

MAX30004

For wearable applications, especially for chest straps and patches, provides R-R intervals for heart-rate detection.

Learn more ›

Ultra-Low Power Biopotential AFE

MAX30003

For wearable applications, provides ECG waveforms and a heart-rate detection algorithm.

Learn more ›

3.12Gbps GMSL Serializers

MAX9291/MAX9293

Enables use of coax cables, reducing weight and cost of cabling in automotive infotainment.

3.12Gbps GMSL Deserializers

MAX9288/MAX9290

3.12Gbps GMSL Deserializers for Coax or STP Input and MIPI CSI-2 Output

Compact, 16-Bit, 1.6Gbps GMSL Serializer

MAX96705

With crosspoint switch and CRC protection of video and control data for ADAS.

Compact, 14-Bit, 1.6Gbps GMSL Serializer

MAX96711

With line-fault detection and CRC protection of video and control data for ADAS.

4.5V to 60V, 1.5A High-Efficiency, Step-Down Power Module

MAXM17575

0.9V to 12V output with integrated FETs, inductor and compensation in a 6.5mm × 10mm × 2.92mm SiP package.

Learn more ›

1A, 60V High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

MAXM17502

Enables cooler, smaller, simpler power-supply solutions.

Learn more ›

4.5V to 42V, 1.7A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

MAXM17545

Integrates components in a low-profile, thermally efficient, system-in-package (SiP).

Learn more ›

6A, 2.4V to 5.5V Input, High-Efficiency Power Module

MAXM17516

Provides fixed-frequency voltage regulator for space-constrained applications.

Learn more ›

4V to 42V, 100mA, High-Efficiency, uSLIC Step-Down Power Module

MAXM17532

0.9V to 5.5V output with integrated controller, FETs, inductor and compensation in a 2.6mm x 3mm x 1.5mm uSLIC package.

Learn more ›

DeepCover Secure Microcontroller with ARM926EJ-S Processor Core

MAX32590

High-performance, single-chip secure microcontroller with encrypted external bus and advanced physical security.

12-Bit, 2Msps, Dual Simultaneous Sampling SAR ADC with Internal Reference

MAX11192

High-Precision and High Speed for More Accurate Measurements

Learn more ›

Human Body Temperature Sensor

MAX30205

Clinical-grade temperature sensor offers ±0.1°C accuracy for thermometer applications

Learn more ›

Low-Power I2C Temperature Sensor in WLP Package

MAX31875

Local temperature sensor with ±2°C-accuracy and I2C/SMBus interface

Learn more ›

Precision Thermocouple to Digital Converter with Linearization

MAX31856

Simplifies thermocouple designs with automatic cold junction compensation and linearization correction

Learn more ›

Low-Current I²C RTC for High-ESR Crystals

DS1341

RTC with an extremely low standby current, permits longer life from a power supply.

Learn more ›

Extremely Accurate I²C-Integrated RTC/TCXO/Crystal

DS3231

Low-cost I²C RTC incorporates a battery input and maintains accurate timekeeping when main power is interrupted.

Learn more ›

Low-Current I²C RTC with 56-Byte NV RAM

DS1308

Low-power, full BCD real-time clock and calendar compatible with any 32.768kHz crystal.

Learn more ›

Wellness Measurement Microcontroller

MAX32600-KIT

This complete functional system includes a MAX32600 wellness measurement microcontroller, selectable power sources, headers for access to I/O port pins and the AFE, 8-digit LCD display, USB, UART, low-power Bluetooth® transceiver, and general-purpose IO.

Ultra-Low Power Arm Cortex M4 with FPU Microcontroller for Wearables and IoT, with up to 512KB Flash and 160KB SRAM

MAX32625/MAX32626

The MAX32625/MAX32626 feature an Arm® Cortex®-M4 with FPU CPU that delivers high-efficiency signal processing, ultra-low power consumption and ease of use.

Ultra-Low-Power Arm® Cortex®-M3 with Wellness Sensor Analog Front-End, Advanced Hardware Security, 256KB Flash and 32KB SRAM

MAX32600

High-Performance, Ultra-Low Power ARM Cortex-M4F with FPU-Based Microcontroller for Rechargeable Devices

MAX32620/MAX32621

Ultra-Low Power Cortex-M4F for Wearable Medical and Fitness Applications

Step-Up Converter for Handheld Applications

MAX8969

The MAX8969 is a simple 1A step-up converter in a small package that operates in any single-cell Li-ion application. This IC provides protection features such as input undervoltage lockout, short circuit, and overtemperature shutdown.

DeepCover Secure Cortex-M3 Flash Microcontroller

MAX32550

Secure Cortex-M3 Flash Microcontroller with Secure Boot Loader with PKA

Accurate 8-Channel Temperature Sensor

MAX6581

This precision multichannel temperature sensor monitors its own temperature and the temperatures of up to seven external diode-connected transistors. All temperature channels have programmable alert and overtemperature thresholds.

Ultra-Low-Power, Single-Channel Integrated Biopotential AFE

MAX30003

Secure authenticator features factory-programmed, unique 64-bit ROM identification number.

300mA, Buck Converter with 1.1μA IQ

MAX77596

This small, synchronous buck converter with integrated switches can deliver up to 300mA with input voltages from 3.5V to 24V, while using only 1.1μA quiescent current at no load.

Precision Uni and Bidirectional, Current-Sense Amplifiers

MAX9918,MAX9918/MAX9920

These ICs are single-supply, high-accuracy current-sense amplifiers with a high input common-mode range that extends from -20V to +75V.

Stand-Alone ModelGauge m5 Fuel Gauge with SHA-256 Authentication

MAX17201/5/11/15

This ultra-low power fuel gauge IC with SHA-256 authentication doesn’t require characterization, ideal for pack-side implementation.

Low-Power, High-Performance, Fully Integrated Octal Ultrasound Receiver

MAX2079

A fully integrated octal ultrasound receiver is optimized for high channel count, high-performance portable and cart-based ultrasound systems.

Highly Integrated Low Power Octal Ultrasound Transceiver

MAX2082

This fully-integrated octal ultrasound transceiver is optimized for high channel-count, high-performance portable and cart-based ultrasound systems. This transceiver allows the user to achieve high-end 2D and Doppler imaging capability using substantially less space and power.

Digital Pulser

MAX14808-MAX14809

This octal, three-level, digital pulser generates high-frequency, HV bipolar pulses (up to ±105V) from low-voltage control logic inputs for driving piezoelectric transducers in ultrasound systems.

IO-Link master transceiver

MAX14824

This IO-Link master transceiver is integrated with an auxiliary digital input and two linear regulators and is scalable to 16 channels.

12-Channel, High-Voltage Smart Sensor Data-Acquisition Interface

MAX17843

Programmable ASIL D battery monitor ASIC optimized for automotive, hybrid electric battery pack, and electric vehicle systems.

Automotive 3-Axis Digital Output Gyroscope

MAX21001

Automotive digital output gyroscope with high accuracy and sensitivity over temperature and time.

500mA, Low-Voltage Linear Regulator in µMAX

MAX1806

Delivers Low Input with ±1% Output Voltage Accuracy

Learn more ›

Low-Noise 500mA LDO Regulator in a 2mm x 2mm TDFN Package

MAX8902

Provides High 92dB PSRR at 5kHz for Handheld, Battery-Powered Devices

Learn more ›

12V, Ultra-Low-IQ, Low-Dropout Linear Regulator with POK

MAX8880

Delivers Up to 200mA for Battery-Powered Applications

Learn more ›

16-Bit, 500ksps, ±5V SAR ADC with Internal Reference in µMAX

MAX11168

Improves Measurement Quality with True Bipolar Range in a Small Size.

Learn more ›

24-Bit Multi-Channel Low-Power 1.9ksps Delta-Sigma ADC with PGA

MAX11410

Optimized for Precision Sensor Measurement and More Efficient System Design

Learn more ›

60V, 1A High-Efficiency, Synchronous Step-Down Converter

MAX17502F

Synchronous operation with internal FETs in 3mm x 2mm TDFN

Design in EE-Sim

0.4V to 5.5V Input, Synchronous Boost Regulator

MAX17222

Delivers 300nA IQ at 95% peak efficiency and reduces solution size by up to 50%

Capacitor-Adjustable Nanopower Supervisory Circuits

MAX16056

125nA Supervisory Circuit with Capacitor-Adjustable Reset and Watchdog Timeouts

Ultra-Low Power PMIC with 3-Output SIMO and Charger Optimized for Small Li+ Batteries

MAX77650-MAX77651

Highly Integrated with Ultra-Low 6.5µA Operating Current

Octal-Channel Ultrasound Front-End with CW Doppler Mixers

MAX2078

A fully integrated bipolar, high-density octal-channel ultrasound receiver optimized for low cost, high-channel count, high-performance portable and cart-based ultrasound systems.

High-Efficiency, 1.5MHz Op Amps with RRIO

MAX9617

These are zero-drift operational amplifiers available in space-saving SC70 packages. They feature rail-to-rail CMOS inputs and outputs and zero-drift input offset voltage over time and temperature.

12-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference

MAX1226

These are serial 12-bit analog-to-digital converters (ADCs) with an internal reference and an internal temperature sensor plus many additional features.

36V, Input Common-Mode, High-Precision, Low-Power Current-Sense Amplifier

MAX44284

This current-sense amplifier offers precision accuracy specifications of 2µV VOS and gain error of 0.05%. It operates with a 1.7V to 5.5V single supply and is optimized for very low power operation with only 21µA of quiescent current.

Learn more ›

RTD-to-Digital Converter with Fault Detection

MAX31865

Easy-to-use converter features integrated fault detection, high accuracy, and system cost-lowering integration.

Human Body Temperature Sensor

MAX30205

Sensor accurately measures temperature and provides overtemperature alarm/interrupts/shutdown output.

Secure Memory with I2C SHA-256 and 3Kb User EEPROM

DS28C22

Secure memory features crypto-strong, bidirectional, secure challenge-and-response authentication.

36V, 300mA Mini Buck Converter with 1.1µA IQ

MAX16956

Small, synchronous buck converter with integrated high-side and low-side switches.

Ultra-Low Power Stereo Audio Codec

MAX98091

Small, Ultra-Efficient, High-Performance, Stereo Codec with Integrated Headphone and Speaker Amps

2.75V to 4.8V Input, 10mA Output, 35μVRMS Ultra Low Noise and Ripple Boost Regulator

MAX77231

Compact boost with only 35µVRMS ripple and noise.

3.5V – 36V, 2A/3A, Synchronous Buck Converter with 15μA Quiescent Current and Reduced EMI

MAX17242

Reliable Operation (42V Input Transient Protection), Long Battery Life (15µA IQ) and EN55022 EMI Performance.

1.7V, 0.9µA, Comparators with Built-in Reference