Mobile


Today's smart phones and tablets combine incredible processing power (quad core gigahertz processors), memory, innovative software, and ubiquitous communications to provide both information and entertainment in a mobile environment.

Tablets utilize much of the same semiconductor technology as smartphones with the primary distinguishing feature being a larger screen. Tablets generally have a larger battery capacity and typically feature the most powerful processors available.

Enhancing Battery Life and Audio Performance in Mobile Devices

 Selector Guide: Mobile Power



Applications


Power Management

Smartphones and tablets continue to expand their feature sets. Newer models employ higher performance processors, more memory, and additional features. The battery, however, must not increase in size, so power management ICs (PMICs) with even higher efficiency are essential. In many mobile products the PMIC cannot provide all of the necessary voltage rails, so standalone voltage regulators are also required. Needless to say, space is at a premium. All ICs designed for mobile today need to offer extremely tiny solution sizes.

Our industry leading, highly integrated PMIC and power SoCs are ideal for smartphones and tablets. Please contact a Maxim Sales Representative for more information about Maxim’s latest PMIC technology for smartphone and tablet power applications.

We also offer small footprint switching regulators and LDOs for mobile applications.

Battery Fuel Gauge ICs 
Li+ Battery Charger ICs 

PMICs for Mobile 
Step-Down Switchers for Li+ Battery Applications 
Step-Up/Down Switchers for Li+ Battery Applications 

LDOs for Mobile 

Battery Management

A good user experience on a mobile device depends heavily on battery performance, especially battery capacity and charge time. Devices that provide accurate battery charge information and maximize safe charging provide the best user experiences.

Our wide selection of battery fuel gauges meet a variety of performance needs and include the most accurate fuel gauges available. Our battery chargers offer features that enable a wide range of design options including chargers that support the fastest available safe charging rates.

Learn more about our proprietary ModelGauge™ fuel gauge technology.

Battery Fuel Gauges 
Battery Chargers  

Audio

Smartphones require enhanced audio technology to achieve high quality audio. Two of the primary components include noise cancellation for improved listening in noisy environments and high power audio output for a more enjoyable speakerphone and music listening experience. Our high-performance, low-power stereo audio codec ICs improve loudspeaker performance while preventing speaker damage. Our speaker amplifier ICs combine superior sound quality with technological advancements that simplify the design process, save space, extend battery life, and reduce system cost.

Our patented Dynamic Speaker Management (DSM™) technology overcomes challenges presented by micro speakers. DSM creates a much louder and richer sound experience compared to conventional technologies.

Dynamic Speaker Management
Audio CODECs
Speaker Amplifiers

Sensors

Because smartphones support programmable apps they are a great platform for emerging technologies. Many manufacturers offer distinguishing features, such as biometric sensors, within their mobile products to offer more versatility for customers.

Our optical sensor and proximity sensors support many applications in mobile devices.

Please contact a Maxim Sales Representative for more information amount advanced sensors for use in mobile devices.

Optical Sensors

Also See
Low-Power and Space-Saving Op Amps
Universal Serial Bus (USB) Products
Wireless and RF


Featured Products


Battery Management

Stand-Alone ModelGauge m5 Fuel Gauges with SHA-256 Authentication EZ

MAX17201GEVKIT

Offers nonvolatile memory (NVM) for pack-side, single-cell or multi-cell applications.

Learn more ›

7µA 1-Cell Fuel Gauge with ModelGauge m5 EZ

MAX17055XEVKIT

Combines coulomb counting and voltage fuel gauging for highest SOC accuracy.

Learn more ›

1A Linear Li+ Battery Charger with Integrated Pass FET and Thermal Regulation in 2mm x 2mm TDFN

MAX8808X/Y/Z

Simplest and Smallest Charging Solution for Hand-Held Equipment

Learn more ›

High-Efficiency Buck-Boost Regulator

MAX77801

The MAX77801 is a high-current, high-efficiency buck-boost targeted to mobile applications that use a Li-ion battery or similar chemistries. The MAX77801 utilizes a four-switch H-bridge configuration to support buck and boost operating modes. Buck-boost provides 2.60V to 4.1875V of output voltage range and up to 2A output current.

Learn more ›

Industry's Smallest 1.55A 1-Cell Li+ DC-DC Charger

MAX8971

This device charges quickly with minimal heat generation. It charges from variety of adapters and maximizes Safety featuring JEITA-compliant temperature monitoring and withstands transient inputs up to 22V.

Learn more ›

ModelGauge m3 Fuel Gauge

MAX17047/MAX17050

These battery fuel gauges provide excellent short-term and long-term accuracy by using both coulomb counting and voltage-based ModelGauge algorithms. ModelGauge m3 cancels offset accumulation error in the coulomb counter while providing better short-term accuracy than any purely voltage-based fuel gauge.

Learn more ›

USB/AC Adapter, Li+ Linear Battery Charger

MAX8606

This complete 1-cell Li+ battery charge-management IC operates from either a USB port or AC adapter. It integrates a battery disconnect switch, current-sense circuit, PMOS pass element, and thermal-regulation circuitry, while eliminating the external reverse-blocking Schottky diode, to create a simple and small charging solution.

Learn more ›

3µA 1-Cell Fuel Gauge with ModelGauge

MAX17048

Maximize Battery Run-Time with Industry's Smallest Size, Lowest Power Fuel Gauge

Learn more ›

7µA 1-Cell Fuel Gauge with ModelGauge m5 EZ

MAX17055

ModelGauge m5 EZ Eliminates Battery Characterization

Learn more ›

7µA 1-Cell Fuel Gauge with ModelGauge m5 EZ

MAX17055

Low IQ fuel gauge for precision measurements of current, voltage, and temperature.

Learn more ›

Dual Input, Power Path, 3A Switching Mode Charger

MAX77818

High-performance companion PMIC with ModelGaugeTM m5 fuel gauge technology.

Learn more ›

Tiny Secure, Accurate Charger for Single Cell Li+ Batteries

DS2784

This charger delivers a complete fuel-gauging solution in a tiny 15mm2 footprint. It integrates a stand-alone fuel gauge, a single-cell Li+ protector, and a SHA-1-based challenge-response authentication system.

Stand-Alone ModelGauge m5 Fuel Gauge with SHA-256 Authentication

MAX17201/5/11/15

This ultra-low power fuel gauge IC with SHA-256 authentication doesn’t require characterization, ideal for pack-side implementation.

28V Linear Li+ Battery Charger with Smart Autoboot Assistant

MAX8814

This intelligent, stand-alone constant-current, constant-voltage (CCCV), thermally regulated linear charger is designed for charging a single-cell lithium-ion (Li+) battery. This tiny charging solutions integrates many functions making it an ideal fit in smart phones, USB appliances, and Bluetooth equipment.

 

PMICs and Voltage Regulators

High-Performance, Ultra-Low-Power Stereo Audio Codec with FlexSound® Technology DSP

MAX98090

Fully integrated audio codec includes analog/digital microphone input, stereo Class D speaker amplifier, and DirectDrive headphone amplifier for portable applications.

Learn more ›

Stand-Alone ModelGauge m5 Fuel Gauges with SHA-256 Authentication EZ

MAX17201GEVKIT

Offers nonvolatile memory (NVM) for pack-side, single-cell or multi-cell applications.

Learn more ›

7µA 1-Cell Fuel Gauge with ModelGauge m5 EZ

MAX17055XEVKIT

Combines coulomb counting and voltage fuel gauging for highest SOC accuracy.

Learn more ›

1A Linear Li+ Battery Charger with Integrated Pass FET and Thermal Regulation in 2mm x 2mm TDFN

MAX8808X/Y/Z

Simplest and Smallest Charging Solution for Hand-Held Equipment

Learn more ›

High-Efficiency Buck-Boost Regulator

MAX77801

The MAX77801 is a high-current, high-efficiency buck-boost targeted to mobile applications that use a Li-ion battery or similar chemistries. The MAX77801 utilizes a four-switch H-bridge configuration to support buck and boost operating modes. Buck-boost provides 2.60V to 4.1875V of output voltage range and up to 2A output current.

Learn more ›

Industry's Smallest 1.55A 1-Cell Li+ DC-DC Charger

MAX8971

This device charges quickly with minimal heat generation. It charges from variety of adapters and maximizes Safety featuring JEITA-compliant temperature monitoring and withstands transient inputs up to 22V.

Learn more ›

ModelGauge m3 Fuel Gauge

MAX17047/MAX17050

These battery fuel gauges provide excellent short-term and long-term accuracy by using both coulomb counting and voltage-based ModelGauge algorithms. ModelGauge m3 cancels offset accumulation error in the coulomb counter while providing better short-term accuracy than any purely voltage-based fuel gauge.

Learn more ›

USB/AC Adapter, Li+ Linear Battery Charger

MAX8606

This complete 1-cell Li+ battery charge-management IC operates from either a USB port or AC adapter. It integrates a battery disconnect switch, current-sense circuit, PMOS pass element, and thermal-regulation circuitry, while eliminating the external reverse-blocking Schottky diode, to create a simple and small charging solution.

Learn more ›

3µA 1-Cell Fuel Gauge with ModelGauge

MAX17048

Maximize Battery Run-Time with Industry's Smallest Size, Lowest Power Fuel Gauge

Learn more ›

7µA 1-Cell Fuel Gauge with ModelGauge m5 EZ

MAX17055

ModelGauge m5 EZ Eliminates Battery Characterization

Learn more ›

7µA 1-Cell Fuel Gauge with ModelGauge m5 EZ

MAX17055

Low IQ fuel gauge for precision measurements of current, voltage, and temperature.

Learn more ›

Dual Input, Power Path, 3A Switching Mode Charger

MAX77818

High-performance companion PMIC with ModelGaugeTM m5 fuel gauge technology.

Learn more ›

Tiny Secure, Accurate Charger for Single Cell Li+ Batteries

DS2784

This charger delivers a complete fuel-gauging solution in a tiny 15mm2 footprint. It integrates a stand-alone fuel gauge, a single-cell Li+ protector, and a SHA-1-based challenge-response authentication system.

Step-Up Converter for Handheld Applications

MAX8969

The MAX8969 is a simple 1A step-up converter in a small package that operates in any single-cell Li-ion application. This IC provides protection features such as input undervoltage lockout, short circuit, and overtemperature shutdown.

300mA, Buck Converter with 1.1μA IQ

MAX77596

This small, synchronous buck converter with integrated switches can deliver up to 300mA with input voltages from 3.5V to 24V, while using only 1.1μA quiescent current at no load.

Stand-Alone ModelGauge m5 Fuel Gauge with SHA-256 Authentication

MAX17201/5/11/15

This ultra-low power fuel gauge IC with SHA-256 authentication doesn’t require characterization, ideal for pack-side implementation.

Single, Quick-PWM, Step-Down Controller with Dynamic REFIN

MAX17024

High efficiency, excellent transient response, and high DC-output accuracy, accepts inputs as low as 2V.

Dual-Phase, Quick-PWM Controllers for IMVP-6+/IMVP-6.5 CPU Core Power Supplies

MAX17021/MAX17082/MAX17482

2/1-phase-interleaved Quick-PWM™ step-down VID power-supply controllers for notebook CPUs.

Dual, Quick-PWM, Step-Down Controller with Low-Power LDO, RTC Regulator

MAX17020

Multipurpose controller configurable for system power, graphics, and memory applications in portables.

28V Linear Li+ Battery Charger with Smart Autoboot Assistant

MAX8814

This intelligent, stand-alone constant-current, constant-voltage (CCCV), thermally regulated linear charger is designed for charging a single-cell lithium-ion (Li+) battery. This tiny charging solutions integrates many functions making it an ideal fit in smart phones, USB appliances, and Bluetooth equipment.

Companion PMIC for Smartphone and Tablet

MAX77829

This highly Integrated PMIC combines a switched-mode charger for a single cell Li+ battery, a backlight driver supporting 25mA and 35V output, and LDO, and a dual channel flash LED Driver.

Tiny Ultra-Low Noise LDO

MAX8840

This ultra-low-noise, low-dropout (LDO) linear regulator can deliver up to 150mA continuous output current while achieving a low 120mV dropout for 120mA load current.

Tiny 500mA Step-Down DC-DC Switcher

MAX8640Y/MAX8640Z

This tiny, high efficiency step-down convert switches at 4MHz and consumes only 24uA of quiescent current. Designed for mobile applications.


Solutions


Maxim provides custom and application specific power management solutions to mobile products customers who specify and build their own smartphones and tablets.

Maxim offers the industry’s highest rail densities, highest efficiencies, and highest integration in switch mode voltage regulation products.

If you have a high volume smartphone, tablet, or mobile power management applications please contact a Maxim Sales Representative for more information.



Wearable Galvanic Skin Response System
2:49 min
April 2016



Introduction to the MAX14748 USB Type-C Charger
4:07 min
August 2017



Increase Battery Life and Efficiency with PMICs at Less Than Half the Size
3:35 min
June 2017



Fundamentals of Battery Fuel Gauges
27:37 min
August 2018



Introduction to the MAX77680 and MAX77681 3-Output SIMO Buck-Boost Regulator with Power Sequencer and 3μA IQ
3:52 min
August 2018



Fast, Accurate Battery Management System for Safer EVs Using the MAX17843
2:41 min
January 2018



Introduction to the MAX17260 5.1µA 1-Cell Fuel Gauge with ModelGauge m5 EZ and Optional High-Side Current Sensing
11:00 min
June 2018



Introduction to the MAX14745 and MAX20335 PMICs with Ultra Low IQ Voltage Regulators and Battery Charger for Small Lithium Ion Systems
9:32 min
August 2018



Faster Battery Fuel Gauging Using the MAX17260 Fuel Gauge with ModelGauge M5 EZ
6:37 min
March 2019



Introduction to the MAX17262 5.2µA 1-Cell Fuel Gauge with ModelGauge m5 EZ and Internal Current Sensing
7:42 min
August 2018



Introduction to the MAX77813 2A High Efficiency Buck-Boost Converter
6:08 min
January 2019



Introduction to the MAX20345 PMIC with Ultra Low Iq Voltage Regulators, OHR Driver and Charger for Small Lithium Ion Systems
8:50 min
November 2018



Eliminate Battery Characterization with the MAX17263 Fuel Gauge and ModelGauge m5 EZ
10:21 min
March 2019



Highly Accurate Battery Fuel Gauging Using the MAX17261 Fuel Gauge and ModelGauge M5 EZ
7:22 min
March 2019



Plug-and-Play Battery Fuel Gauging with the MAX17262 and ModelGauge m5 EZ
5:21 min
March 2019



Introduction to the NPI-MAX77860 USB Type-C 3A Switch Mode Buck Charger
5:40 min
February 2019



Introduction to the MAX17853 14-Channel, High-Voltage Smart Sensor Data-Acquisition Interface
8:24 min
February 2019



Introduction to the MAX17823H 12-Channel, High-Voltage Sensor with Integrated 650mA Cell Balancing and Differential UART for Daisy-Chain Communication
8:00 min
February 2019



Introduction to the MAX17303 MAX17313 1-Cell ModelGauge m5 EZ Fuel Gauge with Protector
8:21 min
March 2019



Introduction to the MAX17301 and MAX17311: 1-Cell ModelGauge m5 EZ Fuel Gauge with 2-Level Protector and SHA-256 Authentication
10:50 min
August 2019



Introduction to the MAX16972 and MAX16972A 3A Automotive Hi-Speed USB Protectors with Apple iPhone/iPad and USB 2.0 Charge Detection
9:28 min
December 2018



Introduction to the MAX17302 MAX17312 1-Cell ModelGauge m5 EZ Fuel Gauge with Protector and SHA-256 Authentication
9:47 min
July 2019



Introduction to the MAX77827 5.5V 1.5A Ultra Low IQ High Efficiency Buck-Boost Converter
8:15 min
May 2019



Introduction to the MAX77654 Ultra-Low Power PMIC Featuring Single-Inductor, 3-Output Buck-Boost, 2-LDOs, Power Path Charger for Small Li+, and Ship Mode
5:36 min
October 2019



ModelGauge Fuel Gauges
3:24 min
January 2013



USB-C Fundamentals
16:10 min
June 2020



Introduction to the MAX17823B MAX17841B Automotive 12-Channel High-Voltage Data Acquisition System with SPI Communication Interface
9:56 min
April 2020



Getting Started Estimating the State-of-Charge for Li-Ion Batteries
4:34 min
May 2020



Introduction to the MAX20353 Wearable Charge Management Solution
6:53 min
April 2020